??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-A5 - MULTI-MONTI A5
Bill of material
MMS-P A5 7,5x85 bnk, phos 50 VAR
Article number
Product Family
MULTI-MONTI
Diameter
7.5 mm
Length
mm
Article description
Material
stainless steel A5
Head
pan head
Head Diameter
13.6 mm
Recess
T-Drive
Recess size
T-30
Clamping strength 1
mm
Embedment depth 1
65 mm
Surface
self-colour, tip phosphated
Quantity per package
50 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
尺寸
2D
下載CAD模型