您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
5019308
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4090e3.prj},{NB=5019308 4090E3 DN100 - PN16 (400)},{IN=5019308},{LOD=400},{DN=100},{PN=PN16},{PA=110},{D=220},{C=19},{K=180},{D4=153},{Q=8},{TH=M 16},{D2=19},{S=10.0},{H=343},{H1=453},{L=450},{L2=265},{B=213},{A=19.3},{CS=38},{WS=3},{D1=24.0},{W=25.0},{PL=Link},{HA1=396.5},{HA=173},{AR=37},{HG=418.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
HAWLE
Description
4090E3 - E3 valve, flange-PE tail, PN 16
Bill of material
5019308
Item Number
5019308
5019308
LOD Level
400
200
400
200
Nominal Diameter
100
100
mm
Pressure Rating
PN16
Ø Pipe
110
110
mm
ØD Flange
220
220
mm
Flange
19
mm
ØK Flange
180
180
mm
Ød4 Flange
153
153
Bolts Qty.
8
8
Bolts Thread
M 16
M 16
Bolts Ød2
19
19
mm
SDR 11 Valve with PE tails
10.0
10.0
mm
Valve with PE tails
343
343
mm
Valve with PE tails
453
453
mm
Valve with PE tails
450
450
mm
Valve with PE tails
265
265
mm
Valve with PE tails
213
213
mm
a Spindle
19.3
19.3
mm
c Spindle
38
38
mm
w° Spindle
3
°
Ød1 Spindle
24.0
24.0
mm
Weight
25.0
25.0
kg
Product Link
Link
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型