??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
3163 - Service valves for vertical installations ZAK/ZAK, swiveling
Bill of material
5003233
Item Number
5003233
LOD Level
Nominal Diameter
1 1/2 Inch
Pressure Rating
PN16
Outlet
ZAK 46
H
355 mm
H1
190 mm
L
69 mm
a
10.3 mm
c
20 mm
Ød1
16 mm
Weight
4.53 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models