??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
HAWLE
Description
2631 - Service valve POM HAWLE-FIT
Bill of material
5033097
Item Number
LOD Level
Nominal Diameter
Inch
Ø Pipe ext.
mm
t Valve
mm
Valve
mm
Valve
mm
Valve
mm
a Spindle
10.3 mm
c Spindle
20 mm
Ød1 Spindle
16 mm
Weight
kg
Product Link
Link
Previews
3D
尺寸
2D
下載CAD模型