??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAWLE
Description
2410g - Universal-H-Hawlinger ZAK without strap and saddle seal
Bill of material
5014234
Item Number
LOD Level
Plug
Nominal Diameter
65 - 500 mm
Outlet
H
mm
L
200 mm
L1
mm
A
mm
B
mm
Weight
kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models