??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HAWLE
Description
NL4A - Spigot adapter BAIO ZAK
Bill of material
5015061
Item Number
5015061
LOD Level
Nominal Diameter
80 mm
Pressure Rating
Potable water: PN16, Sewage water: PN16, Gas: PN10
Outlet
ZAK 46
H
115 mm
L
176 mm
L1
74 mm
B
115 mm
Weight
2.30 kg
Material description DE
R-STK-BAIO PN16 M80-ZAK-MU46
Product Link
Link
预览
3D
尺寸标注
2D
下载CAD模型