??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 36
HELP_VARIABLE
Empresa
HAWLE
Descripción
NSLSN10D - Double bolt coupling
Lista de materiales
NSLSN10D-780
Item Number
LOD Destination
LOD Level
Product type
NSLSN10D
DN
PN
16 bar
Range
30 mm
ØD Max-Min pipe
ØD Max pipe
mm
ØD Min pipe
mm
Standard gasket
Standard bolts, threaded bars, washers, nuts
Nominal body length
346
L1
346
Max.external dimension Ø C
Compression bolts quantity N
Nominal bolt diameter
M16
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Previews
3D
Dimensión
2D
Descarga de modelos CAD