??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
HAWLE
Description
5045 - System 2000 duck foot bend 90°
Bill of material
5012526
Item Number
LOD Level
Nominal Diameter
mm
Pressure Rating
PN16
Ø Pipe A
mm
L
mm
E
85 mm
H
mm
H1
mm
Weight
kg
Product Link
Link
Previews
3D
Boyut
2D
CAD modeli indir