??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HAWLE
Description
6540 - ZAK T piece
Bill of material
5006210
Item Number
5006210
LOD Level
Pressure Rating
PN16
Outlet
ZAK 46
L
120 mm
H
60 mm
Weight
1.10 kg
Product Link
Link
Previews
3D
尺寸
2D
下載CAD模型