??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HAWLE
Description
1790 - Surface box "rigid" for air-release hydrants
Bill of material
5014810
Item Number
5014810
LOD Level
Height
250 mm
Ø Top Hatch
300 mm
Ø Bottom
525 mm
Weight
41.5 kg
Product Link
Link
Previews
3D
尺寸
2D
下載CAD模型