??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable assem, har-flex, 12 p, fe, 0.2m
Bill of material
HARTING 33152430200005
Preview
Product number of the Manufacturer
33152430200005
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Manufacturer Type Description
Cable assem, har-flex, 12 p, fe, 0.2m
Alternative product number
33 15 243 0200 005
Manufacturer Name
HARTING
Delivery Time
28
Product type
Cable assem, har-flex, 12 p, fe, 0.2m
Brand
har-flex®
Minimum Order Quantity
20
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part