??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-flex str fem 6.25mm 12pos PL1 280pcs
Bill of material
HARTING 15210122601000
Product number of the Manufacturer
15210122601000
Preview
Short Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 12, Straight
Long Description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 12, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)
Manufacturer Type Description
har-flex str fem 6.25mm 12pos PL1 280pcs
Alternative product number
15 21 012 2601 000
Manufacturer Name
HARTING
Delivery Time
28
Type of packaging
Castor
Material of the contact coat
Nickel/gold, Mating side, Tin, Termination side
Material of the contact
Other copper alloys
Number of rows
2
Pole number
12
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 12, Straight
Manufacturer product designation
har-flex str fem 6.25mm 12pos PL1 280pcs
Grid dimensions 1
1.270 mm
Type of PCB contacting
Reflow soldering termination (SMT)
Direction mating face
Standard
lower limit temperature
-55 °C
upper limit temperature
125 °C
Coating plug contact area
Gold (au), Mating side, Tin (Sn), Termination side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models