??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Cat5 PFT 8p, EMC
Bill of material
HARTING 09452151104
Product number of the Manufacturer
09452151104
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Uncoated, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Uncoated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han3A RJ45 Cat5 PFT 8p, EMC
Alternative product number
09 45 215 1104
Manufacturer Name
HARTING
Delivery Time
112
Design of housing surface
Uncoated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han3A RJ45 Cat5 PFT 8p, EMC
certificate/approval
0
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Download CAD models