??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-PFT-ix-F-P
Bill of material
HARTING 09515210001
Product number of the Manufacturer
09515210001
Preview
Short Description
Bulkhead mounted housing, Without board locks, PushPull, Material (hood/housing): Polybutylene terephthalate (PBT), Black, Material (seal): PTS
Long Description
Bulkhead mounted housing, Without board locks, PushPull, Material (hood/housing): Polybutylene terephthalate (PBT), Black, Material (seal): PTS, Degree of protection: IP65 / IP67
Manufacturer Type Description
MPP-PFT-ix-F-P
Alternative product number
09 51 521 0001
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Push pull
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP65/IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
shackle position
Without
Product type
MPP-PFT-ix-F-P
Manufacturer product description
Bulkhead mounted housing, Without board locks, PushPull, Material (hood/housing): Polybutylene terephthalate (PBT), Black, Material (seal): PTS, Degree of protection: IP65 / IP67
Manufacturer product designation
Bulkhead mounted housing, Without board locks, PushPull, Material (hood/housing): Polybutylene terephthalate (PBT), Black, Material (seal): PTS
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polybutylene terephthalate (PBT)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Flap cover present
No
UV-resistant
No
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models