??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 40A S4 solder power conta
Bill of material
HARTING 09692815823
Product number of the Manufacturer
09692815823
Preview
Short Description
Solder contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer Type Description
D SUB MIXED MA 40A S4 solder power conta
Alternative product number
09 69 281 5823
Manufacturer Name
HARTING
Delivery Time
56
Insulation stripped length
6.100 mm
Contact design
Pin
max. connectable conductor cross-section
16.620 mm^2
min. connectable conductor cross-section
6.610 mm^2
Material of the contact coat
0.76 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED MA 40A S4 solder power conta, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer product designation
Solder contact, Straight, Short version, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED MA 40A S4 solder power conta
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir