??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MIN D MA 15p crimp terminal with4-40 UNC
Bill of material
HARTING 09670155602
Product number of the Manufacturer
09670155602
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Long Description
Connector, Crimp termination, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
MIN D MA 15p crimp terminal with4-40 UNC
Alternative product number
09 67 015 5602
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models