??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Halfen
Description
HIT-SP FT - Halfen IsoElement HIT-SP FT
Bill of material
HIT-SP DV - 0203 - 16 - 025 - FT1_architecture_350
Order number
LOD Destination
LOD Level
Resisting internal forces
Element width
250 mm
Element height
mm
Number of CSB bearings
Number of shear bars
2
Concrete cover
30
PDF Info
PDF Data Sheet
Previews
3D
尺寸
2D
下載CAD模型