??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with horizontal base and solid support arm
Bill of material
23330.1302 Horizontal toggle clamp
Ref. No.
Nominal size
D1
mm
Clamping screw
mm
B1
mm
B2
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5 min.
mm
H5 max.
mm
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
Holding force
kN
Holding force
kN
Angle range
°
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Boyut
2D
CAD modeli indir