??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamps Push-Pull Type with angle base
Bill of material
23330.2002 Toggle Clamp Push-Pull Type
Ref. No.
Nominal size
Clamping screw
mm
D1
mm
D2
mm
Thread
B1
mm
B2
mm
H1
mm
H2
mm
L1
mm
L2
mm
L3 min.
mm
L3 max.
mm
L4
mm
L5
mm
L6
mm
L7
mm
S2 min.
mm
S2 max.
mm
Adjustable range
mm
Enter value for HW
Adjustable range
mm
cm
inch
ft
S1 Hub
mm
Enter value for HUB
S1 Hub
mm
cm
inch
ft
Holding force
kN
Holding force
kN
Temperature min.
-10 °C
Temperature max.
80 °C
Weight
g
Previews
3D
Dimension
2D
Download CAD models