??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for conveyor chains P100 R40
Bill of material
N97147
Name
Number of teeth
de
mm
dp
mm
Order number
dm
118 mm
D1
mm
A
70 mm
KG
kg
B1
20 mm
C
3 mm
r3
50 mm
Previews
3D
Dimension
2D
Download CAD models