??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets ASA 50 duplex 15,875 x 9,35 mm (10 A-2)
Bill of material
N03175
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D2
mm
A
mm
KG
kg
B2
26.5 mm
b1
8.4 mm
C
2 mm
r3
17 mm
Previews
3D
Dimension
2D
Download CAD models