??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Haberkorn
Description
Stretcher sprockets with ball bearing and fastening bolt
Bill of material
N97220
Name
Number of teeth
Order number
Step
de
mm
dp
mm
A
7 mm
B1
mm
C
11.7 mm
D
3 mm
E
23 mm
F
7.2 mm
KG
kg
Previews
3D
Dimension
2D
Download CAD models