??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Gühring
Description
565 - WN 1 DRILL
Bill of material
565 9.000
Item ID
Item Description
SPIRALBOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
WN 1
Treatment
BVB
Cutting Diameter min
Connection Type, Machine Side
MKG
Connection Form, Machine Side
20
Protruding Length
mm
Usable Length
mm
Overall Length
425 mm
Flute Length
mm
Function Length
mm
Number of Cutting Edges
2
Weight
kg
Standard of Characteristics
DIN4000-81
Point Angle, Step Included Angle
130 Grad
Cutting Direction
R
Cutting Tool Material
HSS
Coating
Point Length
mm
Shank Length
mm
Helix Direction
R
Helix Angle
38 Grad
Coolant Exit Style Code
0
Tool Style Code
1
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models