??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Greenconn
Description
GPFA103 GPFA104 - Series
Bill of material
GPFA103-0302AXXXA1SA(A=2,H=5,B=2)
Order code
GPFA103-0302AXXXA1SA(A=2,H=5,B=2)
No.of Pins per Row
Height Option
Dimensio:A
mm
Enter value for A
Dimensio:A
mm
cm
inch
ft
Dimension:H
mm
Enter value for H
Dimension:H
mm
cm
inch
ft
Dimension:B
mm
Enter value for B
Dimension:B
mm
cm
inch
ft
Standard Plating
Insulator Material
Contact Material
Packing Options
Dimension:M
4.00 mm
Dimension:L
6.00 mm
H1
2.00
Previews
3D
Размер
2D
Сваляне на CAD модели