??
Catalog navigation
Выбор CAD модели
Доступные продукты: 27
HELP_VARIABLE
Company
GGB
Description
DU-B Flanged Bushes mm - Flanged Bushes mm
Bill of material
BB1512DUB
Part number
Inner diameter
mm
Outside diameter
mm
Flange diameter +/- 0.5
mm
Width +/- 0.25
mm
Gewicht
g
Housing / shaft
DI/DA
mm
Wall thickness
mm
Flange thickness
mm
Outside chamfer
mm
Inner chamfer
mm
Link GGB website
Website
Category
Metal-polymer plain bearings
Material
DU-B
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
Approved according to standard
EN 1337-2 and DIN EN 1797 and ISO 21010
DIN ISO 3547
Yes
low maintenance or maintenance free
Yes
Dry running
Yes
Oiled
Yes
Greased
Yes
Customs tariff number
84833080
Material properties
good wear resistance at a wide load and temperature range when running dry, improved; Corrosion resistance due to bronze backing
For improved performance
Dry DP4-B, Oil lubricated DP4-B, Grease lubricated DP4-B, Water lubricated DP4-B, Media lubricated DP4-B
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей