??
Catalog navigation
Выбор CAD модели
Доступные продукты: 19
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 43 T42 - DC-Motor with worm gear
Bill of material
634035
Preview
Item
Series
Voltage
V
No load speed
U/min
Maximum torque
Nm
Gearbox type
Worm gear
Gearbox position
Gear ratio
Mounting circle
42 mm
Diameter of motor
42 mm
with Hall sensor
Number of Hall sensors
Number of pulses
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/634035.pdf
Drawing
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/634035.dxf
Version 9.1
27-02-25-90
Weight
kg
Material
Motorgehäuse: Stahl, verzinkt; Getriebegehäuse: Zinkdruckguss, Getriebe: Kunststoff
Customs tariff number
85013100
Default delivery time
NOTE
INFO
Other types on request.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей