??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC084 - Socket
Bill of material
BC084-06-A-0390-L-C
Order code
BC084-06-A-0390-L-C
Number of Contacts
Contact Plating
Footprint Width (1/100mm)
3.90
Insulator Material
L = LCP (Standard)
Packing Options
A
2.00 mm
B
3.50 mm
C
1.00 mm
Website Link
https://gct.co/connector/BC084
Revision
B2
Revision Date
19.10.2018
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
プレビュー
3D
情報
2D
ダウンロード(CADデータ)