??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Ganter
Description
GN 650.4 AK - Oil level indicators, Type AK, without thermometer, without protection frame, with plastic screws
Bill of material
Oil level indicator GN 650.4-76-AK
GANTER PARTNUMBER
L1
mm
B1
22 mm
Thread
M12
Position set screw
mm
값 입력 POS
Position set screw
mm
cm
inch
ft
L2
23 mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
15 mm
≈ max. wall thickness
mm
Thermometer dial
°C
Thermometer dial
°F
Weight
kg
Customs Tariff Number
90261029
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드