??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 1050 - Quick Release Couplings, Type A, with threaded stud
Bill of material
Quick Release Coupling GN 1050-2N-M10-A-L-ASS
GANTER PARTNUMBER
Nominal size
2N
H7
53 mm
D2
Identification
Position
Bore ±0,03
18.5 mm
Studs GN 1050.1 ±0,03
18.25 mm
D4
6 mm
L1
70.1 mm
L2
mm
T2
10 mm
M
40 mm
+0,05 Radial offset
mm
±0,1 Axial offset
mm
Weight
kg
Customs Tariff Number
76169990
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models