??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ganter
Description
GN 669 - System handles, Type A, Mounting from the back (threaded blind bore)
Bill of material
System handle GN 669-28-300-A-EL
GANTER PARTNUMBER
Surface
D1
28 mm
±0,5
mm
B1
32 mm
B2
20 mm
D2
M8
60 mm
L3
mm
min.
15 mm
Weight
kg
Customs Tariff Number
83024900
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models