??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gamavuoto
Description
ELVUB - Elettrovalvola per vuoto bistabile a 3 vie servoassistita
Bill of material
ELVUB3/8
Part Number
Air attack
Air Passage Diameter
B
mm
C
mm
D
mm
E
mm
F
mm
G
1/8" mm
H
mm
I
mm
L
mm
M
mm
N
mm
O
mm
P
15,7 mm
Q
17,9 mm
R
10 mm
S
mm
T
57,5 mm
Vacuum Flow
m³/h
Previews
3D
Dimension
2D
Download CAD models