??
Catalog navigation
CADモデル選択
選択可能な製品数: 116
HELP_VARIABLE
Company
Funken
Description
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Bill of material
10015545 HoKa PP T-Stück mit Muffen Ø 250 mm, Abgang 45° DA=250 W=45 L =40
Order number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Angle
45 °
Lenght
mm
Lenght
mm
Lenght
mm
Tolerance Ø
mm
Thickness
mm
Info text
情報
Info text
Specification
Remark
The specified dimensions are installation dimensions
プレビュー
3D
情報
2D
ダウンロード(CADデータ)