??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 86
HELP_VARIABLE
Company
Funken
Description
Control valve socket D1 - HoKa control damper version D1 transverse to the pipe direction, with socket on both sides, 4th generation
Bill of material
Control valve PP, inside diameter = 200 - 10032578(LOD=M-300)
Article number
mm
LOD Destination
LOD Level
Article
Material
KatalogNG
Color
Diameter
mm
Total length
mm
Length
mm
Length
mm
Engine mounting plate length
180 mm
Engine mounting plate width
92 mm
Total length
mm
Tolerance Ø
mm
Wall thickness
mm
Info text
Información
Info text
Specification
Previews
3D
Dimensión
2D
Descarga de modelos CAD