您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
10007436
Funken
Ventilation fittings
Roofhead
Powered by
CAD模型選擇
{funken/hoka/dachaufsatz/dachaufsatu_1_22.prj},{NB=Dachaufsatz 1-22 PP, Innendurchmesser = 140 - 10007436(LOD=M-300)-(1)},{CNSORDERNO=10007436},{CNSPRICE=108.80},{CNSMASSEXACT=0},{DA=140},{DA1=250},{H1=300},{H2=435},{A1=400.0},{S=8.0},{DR1=140.000},{DR2=250.000},{DRH=80.000},{DRS=3.000},{MCODE=3.das:0140.22},{ART=HoKa PP Dachaufsatz Ø 140 mm, 1° bis 22° Neigung},{ARTE=HoKa PP roofhead Ø 140 mm, 1° up to 22°},{ARTF=HoKa PP elément de toiture Ø 140 mm, 1° à 22°},{CNSMAT=PP},{FAR=RAL 7032},{N1=1 - 22},{A=400x400},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300},{N=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 69
HELP_VARIABLE
Company
Funken
Description
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Bill of material
10007436
Article number
10007436
10007436
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP roofhead Ø 140 mm, 1° up to 22°
HoKa PP roofhead Ø 140 mm, 1° up to 22°
Weight
0
0
kg
Material
PP
PP
Color
RAL 7032
RAL 7032
Diameter
140
140
mm
Inclination
°
Diameter
250
250
mm
Height
300
mm
Height
435
435
mm
AxA Width
400x400
400x400
mm
Thickness
8.0
8.0
mm
Info text
Information
Info text
Specification
HOKA PP-H roof head plastic formed part round for connecting pipes in an exhaust system by welding process As base plate with welded pipe section for building in roof tops Diameter on the basis of DIN 8077, manufacturing process: made of semi-finished products, Negative overpressure upon request according to mechanical, chemical and thermal load. Inclination cannot be adjusted by customer.
HOKA PP-H roof head plastic formed part round for connecting pipes in an exhaust system by welding process As base plate with welded pipe section for building in roof tops Diameter on the basis of DIN 8077, manufacturing process: made of semi-finished products, Negative overpressure upon request according to mechanical, chemical and thermal load. Inclination cannot be adjusted by customer.
Remark
The specified dimensions are installation dimensions
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型