??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFB50-42M - Belt Drive
Bill of material
FFB50-40-50-PW-42M-B1
Model
FFB50
Belt lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Motor Posistion
Motor Brand
INDUCTIVEPOSITION
PCS
CNSORDERNO
FFB50-40-50-PW-42M-B1
L
269.00 mm
A
75
M
3
N
4 PCS
KG
2.10
Maximum load
3 KG
Repeatability
±0.04 mm
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Previews
3D
2D
Download CAD models