您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
A211021-3342
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/211021.prj},{NB=A211021-3342},{CODE=A211021-3342},{FILENAME=A211021-3342_00},{F=G1\"-11 A GAS},{F1=G1\"-11 A GAS},{F2=G1\"1/4-11 A GAS},{B=50},{B1=50},{D=58},{CH=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
FOR Fittings
Description
211021 - BRANCH (ADJ) TEE MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
Bill of material
A211021-3342
Code
A211021-3342
A211021-3342
Thread
G1"-11 A GAS
G1"-11 A GAS
Thread
G1"-11 A GAS
G1"-11 A GAS
Thread
G1"1/4-11 A GAS
G1"1/4-11 A GAS
B
50
50
mm
B1
50
50
mm
D
58
58
mm
Hexagonal key
50
50
mm
Previews
3D
2D
下載CAD模型
生成CAD模型