??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
FOR Fittings
Description
202277
Bill of material
A202277-2121
Code
A202277-2121
A
48,5 mm
Hexagonal key
27 mm
B
22 mm
Thread
G1/2-14 A GAS
D
14 mm
Hexagonal key
27 mm
Thread
G1/2-14 A GAS
预览
3D
2D
下载CAD模型