??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
FM
Description
LOAD BEARIN ROLLER CONVEYORS
Bill of material
149033011
Description
LOAD-BEARING ROLLER CONV. - P22 - TPU ROLLER – BRASS PIN - L=255
Code
149033011
Roller
No. modul
Type of restraint
Length
54.8 mm
Length
55 mm
Length
62.5 mm
Length
20.7 mm
Length
37.4 mm
Length
10.4 mm
Length
2.5 mm
Length
2.8 mm
Length
32 mm
Length
11.2 mm
Length
21.4 mm
Length
255 mm
Length
20 mm
Diameter
20 mm
Wheelbase
22 mm
Diameter
-
Lenght
-
预览
3D
尺寸标注
2D
下载CAD模型