??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
FM
Description
FIXING BRACKET 30-25, 4-8 - M6
Bill of material
50034002
Code
50034002
Length
25.4 mm
Length
30 mm
Length
8 mm
Length
3.4 mm
Diameter
6.5 mm
Length
12.85 mm
Previews
3D
Boyut
2D
CAD modeli indir