??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
FM
Description
CYCLONE 90° FIXING BRACKET GALV
Bill of material
400336
Code
400336
Diameter
200 mm
Interaxis
215.9 mm
Length
3 mm
Length
96.5 mm
Length
312.8 mm
Diameter
10.5 mm
Diameter
234 mm
Diameter
8.5 mm
Interaxis
22.5 mm
Interaxis
61 mm
Interaxis
47 mm
Interaxis
33 mm
预览
3D
尺寸标注
2D
下载CAD模型