??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500884 - VERTICAL SUPPORT AIR KNIFE + BLOWER INT 1
Bill of material
500884
Code
500884
Length
475.5 mm
Diameter
415.5 mm
Length
105.5 mm
Length
115 mm
Length
90 mm
Length
164 mm
Length
2.5 mm
Length
500 mm
Length
45 mm
Length
305 mm
Interaxis
30 mm
Previews
3D
Dimension
2D
Download CAD models