??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500882 - VERTICAL SUPPORT AIR KNIFE INT 1
Bill of material
500882
Code
500882
Length
475.5 mm
Diameter
105.5 mm
Length
115 mm
Length
90 mm
Length
164 mm
Length
2.5 mm
Length
500 mm
Length
45 mm
Interaxis
30 mm
Previews
3D
Dimension
2D
Download CAD models