您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: FM
Created: 24.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FM
16100100000700000
FM
Green Blow
45x90 Bridge
Powered by
CAD模型選擇
{fm/green_blow/45x90bridge/45x90_bridge_green_blow_asmtab.prj},{NB=16100100000700000_0},{TELAIO=700},{FIX=0},{REG=0 - without adjustments},{VER=0 - Galvanized steel},{PROF=1 - Aluminum Supplied},{MON=0},{DIMPROD=0},{LAMA=0},{CAPPA=0},{PPATH=45x90_bridge_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
Bridge 45x90 - System suitable for free crystalline silica suction
Bill of material
16100100000700000
Code
16100100000700000
Bridge lenght
mm
Enter value for TELAIO
Bridge lenght
mm
cm
inch
ft
確定
Interface
0 - none (vertical profile not delivered)
1 - type A (frame "L" typical of the ceramic sector)
2 - Enlarged type A
3 - type B (for vertical planes)
4 - for horizontal planes
0 - none (vertical profile not delivered)
1 - type A (frame "L" typical of the ceramic sector)
2 - Enlarged type A
3 - type B (for vertical planes)
4 - for horizontal planes
External margin
0
mm
Material
0 - Galvanized steel
Profile
1 - Aluminum Supplied
Fixings interface
0 - none
1 - 1 air knife + 1 hood (with gasket)
2 - 1 air knife
3 - 2 air knife
4 - 1 hood (complete)
5 - 1 blower
0 - none
1 - 1 air knife + 1 hood (with gasket)
2 - 1 air knife
3 - 2 air knife
4 - 1 hood (complete)
5 - 1 blower
Diffuser dimension
mm
Diffuser
0 - none
0 - none
Hood
0 - none
0 - none
Previews
3D
2D
下載CAD模型
生成CAD模型