??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRIPA® Type D
Bill of material
FIRIPA® Typ D-70
Specification
Connection cages
Description
FIRIPA Type D
Reinforcing steel
B500B
Stirrup width
mm
Enter value for B
Stirrup width
mm
cm
inch
ft
Element length
780 mm
HRO
759 mm
HRU
21 mm
Reinforcement diameter
10 mm
Stirrups spacing
150 mm
Reinforcement cross section per side
524 mm²/m
Weight
11.50 kg/m
Length
3000 mm
LOD Level
Previews
3D
Dimension
2D
Download CAD models