??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
FIBRO
Description
2016.15.009./011. - Die mounted cam unit FCC-HV
Bill of material
2016.15.011.10.3000.00
Order No
Ausführung Arbeitsfläche
Positioning cam base
L
mm
B
mm
H
225 mm
H1
mm
HW
105 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
55 mm
D
mm
β
°
Working force
kN
Return force
25 kN
α
°
Stroke
58 mm
SP
mm
Weight
kg
Customs tariff number
84669400
Previews
3D
Dimension
2D
Download CAD models