??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2489.00.42.06.11. - Compressed air hose
Bill of material
2489.00.42.06.11.01
Order No
2489.00.42.06.11.01
External diameter
6.000 mm
Inside diameter
4.000 mm
Mindestbiegeradius
20.000 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Customs tariff number
82073010
Previews
3D
Dimension
2D
Download CAD models