??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
FIBRO
Description
2965.80. - Single-sided prismatic guide, Bronze with solid lubricant
Bill of material
2965.80.088.057.0200
Order No.
Catalog page
2965_80_pdf
Shape
Length
mm
E
mm
E1
mm
Number of screw holes
E2
mm
Width
88.000 mm
Height
57.000 mm
Weight
kg
Customs tariff number
84879090
プレビュー
3D
情報
2D
ダウンロード(CADデータ)