??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
FIBRO
Description
2960.31. - Sliding pad, Steel with sinterlayer, VDI 3357
Bill of material
2960.31.100.350
Order No
Catalog page
2960_31_pdf
Width
mm
Length
mm
L2
25.000 mm
L3
mm
L4
mm
L5
mm
D
13.500 mm
D1
20.000 mm
T
13.000 mm
Number of screw holes
4
Weight
kg
Customs tariff number
84879059
Previews
3D
2D
Download CAD models