??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Festo
Description
SFAB - flow sensor
Bill of material
565402 SFAB-600U-HQ10-2SV-M12
Part number
Type
Flow measuring range
Flow input
U
Type of mounting
Pneumatic connection
Electrical output
Electrical connection
M12
Additional function
-
Certification EU
Electrical accessories
-
Certification
-
Length
mm
Length
0.000 mm
Diameter
mm
Weight
0.160 kg
GTIN
Previews
3D
2D
Download CAD models