??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 50 x 50
Bill of material
095006
Part #
095006
FAmax
1000 N
FRmax
1800 N
Rotation
°
Weight
90.0 g
Customs Tariff Number
83021000
ID #
101493
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013409
LOD Level
Previews
3D
Dimension
2D
Download CAD models